MBL2030X2GLG - MBL 120-277V 3/4" Ceiling Mount Fluted Globe with Guard
Image of MBL2030X2GLG MBL2030X2GLG - MBL 120-277V 3/4" Ceiling Mount Fluted Globe with Guard

MBL2030X2GLG - MBL 120-277V 3/4" Ceiling Mount Fluted Globe with Guard

Brand: Killark

Catalog ID: MBL2030X2GLG

MBL 120-277V 3/4" Ceiling Mount Fluted Globe with Guard

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Catalog Number

MBL2030X2GLG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1785

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Optic Type

Glass Globe - Clear

Series

MBL Series

UPC

783936163987

Dimensions

Hub Size

3/4"

Weight

15.96 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

89.3

Voltage Rating

120-277 VAC

Wattage

20 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1785