MBL4530X2GLG - MBL Series LED Low Bay, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 4200 Lumens, Ceiling Mount, Globe, and Guard
Image of MBL4530X2GLG MBL4530X2GLG - MBL Series LED Low Bay, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 4200 Lumens, Ceiling Mount, Globe, and Guard

MBL4530X2GLG - MBL Series LED Low Bay, Hazardous Rated 45 Watt, 120-277 VAC , 5000K, 4200 Lumens, Ceiling Mount, Globe, and Guard

Brand: Killark

Catalog ID: MBL4530X2GLG

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC.
  • Compact in Size with Traditional Industrial Appearance and Suitability
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, and spintop refractors
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, and Stanchion
  • MBL LED Housings can be retrofitted to existing MB splice boxes to upgrade from Fluorescent or HID
  • Energy Savings – Less than 50 Watts of Power, 25 Watts for MBL2230
  • Long Life up to 100,000+ maintenance free hours to 70% initial lumens
  • Crisp White Light for Excellent Color Rendering - Chromaticity 5000°K (CCT) 70 CRI
  • Ambient suitability -40°C to 40°C (to 55°C for 14W to 22W)
  • Instant on – Including after power interruption
  • World Voltage 120-277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The MBL Series is a compact low bay energy efficient LED. The design of the MBL makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MBL to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

General

Application

MBL LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

MBL4530X2GLG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

3625

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Glass Globe - Fluted

Series

MBL Series

UPC

783936084466

Dimensions

Hub Size

3/4"

Weight

21.69 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

36.1

Voltage Rating

120-277 VAC

Wattage

45 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

3625

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C