Brand: Killark
Catalog ID: MBLX430G
Catalog Number
MBLX430G
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
3868
Material
Corrosion resistant copperfree aluminum alloy
Optic Type
Glass Globe - Clear
UPC
783936188294
Weight
6 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
143.25
Voltage Rating
120-277 VAC
Wattage
27 W
Hazardous Rating(s)