




Brand: Killark
Catalog ID: MBLX630G
Catalog Number
MBLX630G
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumens
6210
Material
Corrosion resistant copperfree aluminum alloy
Optic Type
Glass Globe - Clear
Product Family
LIGHTING
Series
MBLX Series
UPC
783936188317
Weight
6 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
135
Voltage Rating
120-277 VAC
Wattage
46 W
Hazardous Rating(s)
Lumens
6210