
Brand: Killark
Catalog ID: MBX-2
3/4" ceiling mounting bracket for MB/MBL series
Application
For use with MB Series lighting.
Catalog Number
MBX-2
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Series
MB Series
Type
Aluminum Ceiling Mounting Bracket
UPC
783936998855
Dimensions
9.25 in x 8.75 in x 2 in
Gross Weight with Packaging
2.19
Height
2 in
Hub Size
3/4"
Length
9.25 in
Width
8.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer