
Brand: Killark
Catalog ID: MBX-3
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Catalog Number
MBX-3
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Series
MB Series
UPC
783936998862
Hub Size
1"
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer