Image of MBX-8NOPLUGS MBX-8NOPLUGS - MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20 - without Plugs
Image of MBX-8NOPLUGS MBX-8NOPLUGS - MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20 - without Plugs

MBX-8NOPLUGS - MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20 - without Plugs

Brand: Killark

Catalog ID: MBX-8NOPLUGS

MB Series - Aluminum Ceiling Mounting Bracket - Hub Size M20 - without Plugs

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

Catalog Number

MBX-8NOPLUGS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Ceiling

Series

  • MB
  • MBL

UPC

783936375649

Dimensions

Hub Size

M20

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Customer Notices

Specifications