Image of MC24C MC24C - MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend
* Representative image
Image of MC24C MC24C - MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend
play
45 & 90 Degree Cable Glands

MC24C - MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend

Brand: Killark

Catalog ID: MC24C

MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend

MC aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable. Rated for indoor and outdoor use and allows for a 45 and 90 degree bend where space is limited.

Product details

General

Catalog Number

MC24C

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC

Style

45 Degree

Type

Cable Gland

UPC

783936154572

Dimensions

Hub Size

3/4"

Conductor Related

Cable Range

.73 - 1.03 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Zone 20

IP Rating

IP66

Nema Rating

3, 4, 4X

Media

Videos

play
45 & 90 Degree Cable Glands