Brand: Killark
Catalog ID: MC4
MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections.
Application
Designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable and for a Type 3, 4 connection.
Catalog Number
MC4
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MC
Temperature Rating
-50°C to +60°C
Type
Cable Gland
UPC
783936960623
Dimensions
4 in x 3 in x 3 in
Gross Weight with Packaging
0.44
Height
3 in
Hub Size
1-1/4"
Length
4 in
Width
3 in
Cable Range
1.23 - 1.56 in
Buy America(n) Qualified
Contact Manufacturer