Image of MCX14C MCX14C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°
* Representative image
Image of MCX14C MCX14C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°
play
45 & 90 Degree Cable Glands

MCX14C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°

Brand: Killark

Catalog ID: MCX14C

MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 45°

MCX aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable where it is essential to prevent explosive vapors from passing through electrical devices. This series provides a 45 and 90 degree bend for the most compact space. It is rated for indoor and outdoor use.

Product details

General

Catalog Number

MCX14C

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MCX

Style

45 Degree

Type

Cable Gland

UPC

783936154152

Dimensions

Hub Size

1/2"

Conductor Related

Cable Range

.60 - .82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20

Nema Rating

3, 4, 4X

Media

Videos

play
45 & 90 Degree Cable Glands