MCX19C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 90°
Image of MCX19C MCX19C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 90°

MCX19C - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 90°

$245.22 USD

Brand: Killark

Catalog ID: MCX19C

MCX Series - Aluminum Cable Connector 1/2" NPT Barrier 90°

  • 360° armor grounding spring is reusable
  • Provides a barrier seal between the individual insulated cores within the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides a cable retention and low smoke fume, zero halogen seal onto the cables outer sheath
  • Copper free aluminum construction for harsh corrosive and hazardous areas
  • Patent pending combination union elbow that allows proper 360° alignment where space is limited
  • Compact 45° bend for optimized wiring configurations
  • Armor is terminated prior to bend allowing for minimal bending radius
  • Backnut is anodized RED to indicate Hazardous area product

MCX aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable where it is essential to prevent explosive vapors from passing through electrical devices. This series provides a 45 and 90 degree bend for the most compact space. It is rated for indoor and outdoor use.

General

Catalog Number

MCX19C

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MCX Series

Style

90 Degree

Type

Cable Gland

UPC

783936154169

Dimensions

Hub Size

1/2"

Conductor Related

Cable Range

.60 - .82 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20

Nema Rating

3, 4, 4X