Image of MF-90-2M MF-90-2M - 90° ¾" Iron Elbow, Male/Female
* Representative image
Image of MF-90-2M MF-90-2M - 90° ¾" Iron Elbow, Male/Female

MF-90-2M - 90° ¾" Iron Elbow, Male/Female

Brand: Killark

Catalog ID: MF-90-2M

90° ¾" Iron Elbow Male/Female

Product details

General

Application

  • To change direction in rigid or IMC conduit systems.

Catalog Number

MF-90-2M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

MF

Type

90º Elbow

UPC

783936170312

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.4

Height

3 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

10