MHK-RAG - Galvanized Steel L Bracket Containing Hardware for Angled Slats
Image of MHK-RAG MHK-RAG - Galvanized Steel L Bracket Containing Hardware for Angled Slats

MHK-RAG - Galvanized Steel L Bracket Containing Hardware for Angled Slats

Brand: Killark

Catalog ID: MHK-RAG

Galvanized Steel L Bracket Containing Hardware for Angled Slats

  • For mounting of light poles and instruments for stair and walkway rails
  • Includes nuts, bolts, and washers
  • Available in galvanized steel and stainless steel

Matieral hardware kit conatining bolts, bracket and fastners for the TET fitting to allow the securing of conduit to angled or tubular slats in walkway railing.

General

Catalog Number

MHK-RAG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Galvanized

Material

Steel

Series

TET Series

Dimensions

Hub Size

1-1/2"

Weight

4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer