Image of MHK-RTG MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats
Image of MHK-RTG MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats
Image of MHK-RTG MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats
Image of MHK-RTG MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats

MHK-RTG - Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats

Brand: Killark

Catalog ID: MHK-RTG

Galvanized Steel L Bracket Containing Hardware for Rounded or Tubular Slats

  • For mounting of light poles and instruments for stair and walkway rails
  • Includes nuts, bolts, and washers
  • Available in galvanized steel and stainless steel

Product details

General

Catalog Number

MHK-RTG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Galvanized

Material

Steel

Series

TET

Dimensions

Hub Size

1-1/2"

Weight

4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads