Image of MHK-RTS MHK-RTS - Stainless Steel L Bracket Containing Hardware for Rounded or Tubular Slats
Image of MHK-RTS MHK-RTS - Stainless Steel L Bracket Containing Hardware for Rounded or Tubular Slats
Image of MHK-RTS MHK-RTS - Stainless Steel L Bracket Containing Hardware for Rounded or Tubular Slats
Image of MHK-RTS MHK-RTS - Stainless Steel L Bracket Containing Hardware for Rounded or Tubular Slats

MHK-RTS - Stainless Steel L Bracket Containing Hardware for Rounded or Tubular Slats

Brand: Killark

Catalog ID: MHK-RTS

Stainless Steel L Bracket Containing Hardware for Rounded or Tubular Slats

  • For mounting of light poles and instruments for stair and walkway rails
  • Includes nuts, bolts, and washers
  • Available in galvanized steel and stainless steel

Matieral hardware kit conatining bolts, bracket and fastners for the TET fitting to allow the securing of conduit to angled or tubular slats in walkway railing.

Product details

General

Catalog Number

MHK-RTS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

316 Stainless Steel

Series

TET

Dimensions

Hub Size

1-1/2"

Weight

8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads