Image of MM-90-2M-EX MM-90-2M-EX - 90° 3/4" Iron Elbow, Male/Male, Quad Listed
* Representative image
Image of MM-90-2M-EX MM-90-2M-EX - 90° 3/4" Iron Elbow, Male/Male, Quad Listed

MM-90-2M-EX - 90° 3/4" Iron Elbow, Male/Male, Quad Listed

Brand: Killark

Catalog ID: MM-90-2M-EX

90° 3/4" Iron Elbow, Male/Male, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Killark elbow series designed to change direction in rigid IMC conduit systems. Our non-capped elbows offer a 45° to 90° change in direction where space is limited for pulling conductors. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint. This series has been tested and certified Quad Listed.

Product details

General

Application

  • To change direction in rigid or IMC conduit systems

Catalog Number

MM-90-2M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

MM

Type

90º Elbow

UPC

783936072517

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.27

Height

3 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • II2G
  • Ex d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

25