MOC-5M-WR - Mo Series, Iron Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, C Type, Hub Size 1-1/2", Volume 144.0 Cubic Inches
Image of MOC-5M-WR MOC-5M-WR - Mo Series, Iron Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, C Type, Hub Size 1-1/2", Volume 144.0 Cubic Inches

MOC-5M-WR - Mo Series, Iron Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, C Type, Hub Size 1-1/2", Volume 144.0 Cubic Inches

Brand: Killark

Catalog ID: MOC-5M-WR

Mo Series - Iron Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - C Type - Hub Size 1-1/2 Inch - Volume 144.0 Cubic Inches

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 144 cu. in.

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOC-5M-WR

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

Moguls Series

Type

Mogul Conduit Body With Cover, Gasket, & Cable Rollers

UPC

783936555096

Dimensions

Dimensions

19 in x 4 in x 4 in

Gross Weight with Packaging

23.5

Height

4 in

Hub Size

1-1/2"

Length

19 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

C

Logistics

Carton Quantity

2