Image of MOC-9-WR MOC-9-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, C Type, Hub Size 3-1/2", Volume 965.0 Cubic Inches

MOC-9-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, C Type, Hub Size 3-1/2", Volume 965.0 Cubic Inches

Brand: Killark

Catalog ID: MOC-9-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - C Type - Hub Size 3-1/2 Inch - Volume 965.0 Cubic Inches

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 965 cu. in.