
Brand: Killark
Catalog ID: MOLB-4
A raised dome cover provides additional wiring room. Furnished with cover and gasket.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
MOLB-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls Series
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936410012
Dimensions
10 in x 1 in x 3 in
Gross Weight with Packaging
1.65
Height
3 in
Hub Size
1-1/4"
Length
10 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
LB
Carton Quantity
2