MOLB-5CG - MOL Series - Aluminum Mogul Conduit Body With Cover And Gasket - Hub Size 1-1/2 Inch - Volume 100.0 Cubic Inches
Image of MOLB-5CG MOLB-5CG - MOL Series - Aluminum Mogul Conduit Body With Cover And Gasket - Hub Size 1-1/2 Inch - Volume 100.0 Cubic Inches

MOLB-5CG - MOL Series - Aluminum Mogul Conduit Body With Cover And Gasket - Hub Size 1-1/2 Inch - Volume 100.0 Cubic Inches

Brand: Killark

Catalog ID: MOLB-5CG

MOL Series - Aluminum Mogul Conduit Body With Cover And Gasket - Hub Size 1-1/2 Inch - Volume 100.0 Cubic Inches

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover provides additional wiring room. Furnished with cover and gasket. Volume is 100 cu. in.

General

Application

Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.

Catalog Number

MOLB-5CG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls Series

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936410180

Dimensions

Dimensions

13.188 in x 3.125 in x 4.75 in

Gross Weight with Packaging

3.42

Height

4.75 in

Hub Size

1-1/2"

Length

13.188 in

Width

3.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LB

Logistics

Carton Quantity

2