Image of MOLB-6 MOLB-6 - 2" LB Hub, Aluminum Mogul Conduit Body
* Representative image
Image of MOLB-6 MOLB-6 - 2" LB Hub, Aluminum Mogul Conduit Body

MOLB-6 - 2" LB Hub, Aluminum Mogul Conduit Body

Brand: Killark

Catalog ID: MOLB-6

2" LB Hub, Aluminum Mogul Conduit Body

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.

Product details

General

Application

Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.

Catalog Number

MOLB-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936410111

Dimensions

Dimensions

10.31 in x 8.38 in x 4.13 in

Gross Weight with Packaging

4.28

Height

4.13 in

Hub Size

2"

Length

10.31 in

Width

8.38 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

2