Brand: Killark
Catalog ID: MOLB-9
Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.
Application
Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.
Catalog Number
MOLB-9
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936410142
Dimensions
33 in x 6.875 in x 9 in
Gross Weight with Packaging
18.31
Height
9 in
Hub Size
3-1/2"
Length
33 in
Width
6.875 in
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).