Image of MOLBD-5-WR MOLBD-5-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers - LBD Type - Hub Size 1-1/2" - Volume 97.0 Cubic Inch Es

MOLBD-5-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers - LBD Type - Hub Size 1-1/2" - Volume 97.0 Cubic Inch Es

Brand: Killark

Catalog ID: MOLBD-5-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - LBD Type - Hub Size 1-1/2 Inch - Volume 97.0Cubic Inch Es

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket. The WR (with rollers) allows for smooth and easy pulling of large cable wire.