Image of MOT-0 MOT-0 - 4" T Hub,Aluminum Mogul Conduit Body
* Representative image
Image of MOT-0 MOT-0 - 4" T Hub,Aluminum Mogul Conduit Body

MOT-0 - 4" T Hub,Aluminum Mogul Conduit Body

Brand: Killark

Catalog ID: MOT-0

4" T Hub,Aluminum Mogul Conduit Body

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOT-0

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936555768

Dimensions

Dimensions

36 in x 6 in x 8 in

Gross Weight with Packaging

35.4

Height

8 in

Hub Size

4"

Length

36 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).