Brand: Killark
Catalog ID: MOT-9M
A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Volume is 976 cu. in.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOT-9M
Color
Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
T
Material
Iron
Type
Mogul Conduit Body With Cover & Gasket
UPC
783936555676
Dimensions
36 in x 6 in x 8 in
Gross Weight with Packaging
113
Height
8 in
Hub Size
3-1/2"
Length
36 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
Hub Pattern
T