MOUB-0-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, UB Type, Hub Size 4", Volume 884.0 Cubic Inches
Image of MOUB-0-WR MOUB-0-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, UB Type, Hub Size 4", Volume 884.0 Cubic Inches

MOUB-0-WR - MO Series, AL Mogul Conduit Body With Cover, Gasket, Built-In Cable Rollers, UB Type, Hub Size 4", Volume 884.0 Cubic Inches

Brand: Killark

Catalog ID: MOUB-0-WR

MO Series - Aluminum Mogul Conduit Body With Cover, Gasket, And Built-In Cable Rollers - UB Type - Hub Size 4 Inch - Volume 884.0 Cubic Inches

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

A raised dome cover permits additional wiring room. Furnished with captive ss screws and gasket. Built-in cable-pulling rollers. Volume is 884 cu. in.

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOUB-0-WR

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

UB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls Series

Type

Mogul Conduit Body With Cover, Gasket, & Cable Rollers

UPC

783936556048

Dimensions

Dimensions

30 in x 6 in x 11 in

Gross Weight with Packaging

33

Height

11 in

Hub Size

4"

Length

30 in

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

UB