Brand: Killark
Catalog ID: MOUB-7-WR
Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket. The WR (with rollers) allows for smooth and easy pulling of large cable wire.
Application
Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we
Catalog Number
MOUB-7-WR
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
UB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls
Type
Mogul Conduit Body With Cover, Gasket, & Cable Rollers
UPC
783936556017
Dimensions
24 in x 5 in x 9 in
Gross Weight with Packaging
21.8
Height
9 in
Hub Size
2-1/2"
Length
24 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer