Image of MOUB-8M MOUB-8M - 3" UB Hub, Iron Mogul Conduit Body

MOUB-8M - 3" UB Hub, Iron Mogul Conduit Body

Brand: Killark

Catalog ID: MOUB-8M

3" UB Hub, Iron Mogul Conduit Body

  • A raised dome cover permits additional wiring room
  • Furnished with captive ss screws and gasket
  • LBD, C and UB Series available with builtin cable-pulling rollers on sizes 1-1/2” and larger. Add -WR to catalog number. Example MOLBD-5-WR.

Mogul fittings are for use when standard conduit bodies do not provide adequate access for wiring area and pulling conductors. Its raised dome cover permits additional room for comfortable access. The Moguls are available in copper-free aluminum or casted Duraloy iron with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. All moguls are equiped with matching cover and gasket.

Product details

General

Application

Mogul fittings are for use with rigid and IMC raceways. Use where standard conduit bodies do not provide adequate access and wiring area for the pulling of large and heavy conductors. For right angle bends where splices, pulls, and taps are needed in a we

Catalog Number

MOUB-8M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

UB

Material

Iron

Series

Moguls

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936555829

Dimensions

Dimensions

22.5 in x 8.75 in x 5.5 in

Gross Weight with Packaging

57.5

Height

5.5 in

Hub Size

3"

Length

22.5 in

Width

8.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).