Brand: Killark
Catalog ID: 7988-4
Application
Catalog Number
7988-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB
Type
Mounting Pan
UPC
783936982304
Dimensions
22.25 in x 10.25 in x 0.125 in
Gross Weight with Packaging
3.4
Height
0.125 in
Length
22.25 in
Width
10.25 in
Buy America(n) Qualified
Contact Manufacturer