Brand: Killark
Catalog ID: 7996-2
Application
For use with EXB and EXBLT Series enclosures.
Catalog Number
7996-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Mounting Pan
UPC
783936982564
Dimensions
7 in x 9 in x 0.125 in
Gross Weight with Packaging
1
Height
0.125 in
Length
7 in
Width
9 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer