Brand: Killark
Catalog ID: 15515
Application
Catalog Number
15515
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXB
Type
Mounting Pan
UPC
783936982953
Dimensions
10 in x 16 in x 0.125 in
Gross Weight with Packaging
3
Height
0.125 in
Length
10 in
Width
16 in
Buy America(n) Qualified
Contact Manufacturer