Brand: Killark
Catalog ID: 6074
Application
Catalog Number
6074
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Enclosures
Type
Mounting Pan
UPC
783936981529
Dimensions
4.5 in x 4 in x 0.25 in
Gross Weight with Packaging
0.5
Height
0.25 in
Length
4.5 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer