
Brand: Killark
Catalog ID: 6038
Mounting pans are made up of sheet aluminum.
Application
For use with GRK Series enclosures.
Catalog Number
6038
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GR Enclosures Series
Type
Mounting Pan
UPC
783936981109
Dimensions
7.5 in x 5.5 in x 0.25 in
Gross Weight with Packaging
1
Height
0.25 in
Length
7.5 in
Width
5.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer