Image of NECLB-3 NECLB-3 - 1" LB Hub, Aluminum NEC Conduit Body
* Representative image
Image of NECLB-3 NECLB-3 - 1" LB Hub, Aluminum NEC Conduit Body

NECLB-3 - 1" LB Hub, Aluminum NEC Conduit Body

Brand: Killark

Catalog ID: NECLB-3

1" LB Hub, Aluminum NEC Conduit Body

NEC series is specifically designed to meet the National Electrical Code (article 370-28(a) (2)) for angle pulls where the distance between the raceway is entry and the opposite wall of the fitting must be at least six times the trade diameter of the raceway. Conduit is available in copper-free aluminum with superior corrosive protected electro-statically applied paint to assure the most reliable corrosion resistance. Cover and gasket included.

Product details

General

Application

Specially designed to meet National Electrical Code Article 370-28(a) (2) for angle pulls where the distance between the raceway entry and the opposite wall of the fitting must be at least six times the trade diameter of the raceway. A pull box with easy

Catalog Number

NECLB-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Moguls

Type

40% Fill Conduit Body With Cover & Gasket

UPC

783936421001

Dimensions

Dimensions

9 in x 2 in x 4 in

Gross Weight with Packaging

0.94

Height

4 in

Hub Size

1"

Length

9 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

5

Resources and downloads