
Brand: Killark
Catalog ID: NECLB-4
Large cover opening (length of opening exceeds six times the trade diameter of the hub size) for easy access to conductors. Cover and gasket included. Volume is 34 cu. in.
Application
Specially designed to meet National Electrical Code Article 370-28(a) (2) for angle pulls where the distance between the raceway entry and the opposite wall of the fitting must be at least six times the trade diameter of the raceway. A pull box with easy
Catalog Number
NECLB-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Moguls Series
Type
40% Fill Conduit Body With Cover & Gasket
UPC
783936421018
Dimensions
11.75 in x 7.5 in x 4.125 in
Gross Weight with Packaging
2.14
Height
4.125 in
Hub Size
1-1/4"
Length
11.75 in
Width
7.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E3397
Hub Pattern
LB