Image of NV2FG18XSG NV2FG18XSG - NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz
Discontinued

NV2FG18XSG - NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz

Brand: Killark

Catalog ID: NV2FG18XSG

NV2 Series - Gray Non-Metallic 18 Watt Ceiling Mount Fluorescent Light Fixture Body - Clear Globe And Guard - 120-277V At 50/60Hz

  • NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Energy and labor saving fluorescent or incandescent models
  • Accessories include polycarbonate dome reflectors and wall extension
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor, globe down applications.

NV2 Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness, and electrical properties. Energy and labor saving fluorescent model. Molded from 30% glass-filled thermoset polyester for high strength. Resists corrosive effects of most chemicals, hydrocarbons, and solvents. Designed for indoor and outdoor, globe-down applications.

General

Application

  • Designed specifically for corrosive and wet NEMA 4X and hazardous environments. Typical applications include: manufacturing plants, chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, agricultural, commercial/industrial, mining, and marine facilities.

Catalog Number

NV2FG18XSG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Lamp Type

Bi Pin

Light Source

Compact Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

Ceiling

Number of Lamps

1

Optic Type

Glass Globe - Clear

Series

NV

Type

Non-Metallic Fluorescent Ceiling Fixture Body

UPC

783936050706

Dimensions

Dimensions

6 in x 6 in x 18 in

Gross Weight with Packaging

3.15

Height

18 in

Hub Size

3/4"

Length

6 in

Width

6 in

Electrical Ratings

Frequency Rating

50/60 Hz

Power Factor

>95%

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Configuration

Number of Lamps

1