
Brand: Killark
Catalog ID: NV2GG
Guard for NV2 Series.
Application
For use with NV2 Series lighting.
Catalog Number
NV2GG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Polyester, Fiberglass Reinforced
Series
NV Series
Type
Non-Metallic Guard
UPC
783936009599
Dimensions
8 in x 5 in x 5 in
Gross Weight with Packaging
0.25
Height
5 in
Length
8 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer