Brand: Killark
Catalog ID: NVEXTG
Application
For use with NV2 Series lighting.
Catalog Number
NVEXTG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Polyester, Fiberglass Reinforced
Series
Type
Extension
UPC
783936009698
Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.45
Height
4 in
Length
5 in
Width
5 in
Buy America(n) Qualified
Contact Manufacturer