NVL230A2G - NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, 3/4" Pendant Mount With Guard
Image of NVL230A2G NVL230A2G - NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, 3/4" Pendant Mount With Guard

NVL230A2G - NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, 3/4" Pendant Mount With Guard

$448.43 USD

Brand: Killark

Catalog ID: NVL230A2G

NVL Series Non-Metallic Corrosion Resistant Hazardous Location LED Fixture, 3/4" Pendant Mount With Guard

  • Energy and labor-saving LED
  • High Ef?cacy (lumens per watt)
  • Compact Size
  • Type 3, 4, & 4X Rated
  • IP66 Marine Rated
  • ABS Approved
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents

NVL Series - Approx. 2000 Lm - Universal Voltage - Pendant Mount - 3/4" NPT entry - With Guard. Designed specifically for corrosive & wet NEMA 4X and hazardous environments. NVL Series non-metallic light fixtures combine an outstanding balance of strength, stiffness, toughness and electrical properties. Corrosive resistant body molded from 30% glass-filled thermoset polyester. Diffuse polycarbonate globe that softens the light while providing impact protection. Accessories include polycarbonate dome reflectors and wall extension.

General

Catalog Number

NVL230A2G

Color

Gray

Color Temperature

5000 K

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1796

Material

Glass Reinforced Thermoset Polyester

Mounting Type

Pendant

Optic Type

Polycarbonate Globe - Diffused

Series

NVL Series

UPC

783936175171

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

120

Voltage Rating

120-277 VAC

Wattage

15 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11713

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

IP Rating

IP66

Nema Rating

3, 4, 4X

Operational

Color Temperature

5000 K

Lumen Range

0-2,000 lm

Lumens

1796