

Brand: Killark
Catalog ID: NVSLCFG25AAG
NVSL Series flashing LED with very compact profile and 50,000 hours expected life. LED utilizes inverted cone design to provide full 360 degree coverage for more light projection. Flash rate for LED is 7 micro flashes approximately every second for increa
Catalog Number
NVSLCFG25AAG
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Steady
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Polycarbonate Globe - Amber
Product Family
Lighting
Series
NV Series
Type
Non-Metallic Corrosion Resistant Flashing Led Signal
UPC
783936070315
Diameter - Inside
2.19 in
Dimensions
5.5 in x 17.5 in x 5.5 in
Gross Weight with Packaging
1.85
Height
5.5 in
Hub Size
3/4"
Length
5.5 in
Width
17.5 in
Contact Rating
60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;
Frequency Rating
50/60 Hz
Voltage Rating
120-240 VAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66