Brand: Killark
Catalog ID: NVSLCFG25CAG
The NVSL Series LED Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
NVSLCFG25CAG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Steady
Light Source
LED
Material
Polyester, Fiberglass Reinforced
Mounting Type
Pendant
Operating Cycles
10,000 hrs
Optic Type
Polycarbonate Lens - Clear
Series
NV
Type
Non-Metallic Corrosion Resistant Flashing Led Signal
UPC
783936070353
Diameter - Inside
1.43 in
Dimensions
5.5 in x 17.5 in x 5.5 in
Gross Weight with Packaging
1.85
Height
5.5 in
Hub Size
3/4"
Length
5.5 in
Width
17.5 in
Frequency Rating
50/60 Hz
Voltage Rating
120-240 VAC
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66