NVSLCSG25AAG - NV2 Series, Gray Non-Metallic Cmpt Steady LED Lt Fixt (LED Incl), 3/4" Pendant Mount w/ Amber Strobelight & Guard, 120-240VAC, 50/60Hz
Image of NVSLCSG25AAG NVSLCSG25AAG - NV2 Series, Gray Non-Metallic Cmpt Steady LED Lt Fixt (LED Incl), 3/4" Pendant Mount w/ Amber Strobelight & Guard, 120-240VAC, 50/60Hz
Image of NVSLCSG25AAG NVSLCSG25AAG - NV2 Series, Gray Non-Metallic Cmpt Steady LED Lt Fixt (LED Incl), 3/4" Pendant Mount w/ Amber Strobelight & Guard, 120-240VAC, 50/60Hz

NVSLCSG25AAG - NV2 Series, Gray Non-Metallic Cmpt Steady LED Lt Fixt (LED Incl), 3/4" Pendant Mount w/ Amber Strobelight & Guard, 120-240VAC, 50/60Hz

Brand: Killark

Catalog ID: NVSLCSG25AAG

NV2 Series - Gray Non-Metallic Corrosion Resistant Compact Steady LED Light Fixture (LED Included) - 3/4 Inch Pendant Mount With Amber Strobelight And Guard - 120-240VAC At 50/60Hz

  • NVSL Series LED with very compact profile and 50,000 hours expected life steady - on or flashing.
  • NVSZ Series Xenon with 10,000 hours expected life flashing only.
  • LED utilizes inverted cone design to provide full 360 degree coverage for more light projection.
  • LED and Xenon available in five colors colors - red, green, amber, blue and clear.
  • Flash rate for LED is 7 micro flashes approximately every second for increased visual perception.
  • Xenon flash rate 60 to 80 per minute
  • Can be mounted in any orientation including lens in the UP or SIDE positions.
  • Materials: High strength 30% glass-filled thermoset polyester body with Lexan® lens. Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications

The NVSL Series LED Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

NVSLCSG25AAG

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Steady

Light Source

  • LED
  • LED

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Pendant

Optic Type

Polycarbonate Globe - Amber

Product Family

Lighting

Series

NV Series

UPC

783936070414

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-240 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66