

Brand: Killark
Catalog ID: NVSLCSG26AAG
The NVSL Series LED Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
NVSLCSG26AAG
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Steady
Light Source
LED
Material
Polyester, Fiberglass Reinforced
Mounting Type
Pendant
Optic Type
Polycarbonate Globe - Amber
Product Family
Lighting
Series
NV Series
UPC
783936070469
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
12-80 VDC / 24 VAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66