NVSZMFG08GBG - NV2 Series, Gray Non-Metallic Medium Flashing Xenon Lt Fixt (Lamp Incl), 3/4" Wall Mount w/ Green Strobelight & Guard, 240VAC, 50/60Hz
Image of NVSZMFG08GBG NVSZMFG08GBG - NV2 Series, Gray Non-Metallic Medium Flashing Xenon Lt Fixt (Lamp Incl), 3/4" Wall Mount w/ Green Strobelight & Guard, 240VAC, 50/60Hz

NVSZMFG08GBG - NV2 Series, Gray Non-Metallic Medium Flashing Xenon Lt Fixt (Lamp Incl), 3/4" Wall Mount w/ Green Strobelight & Guard, 240VAC, 50/60Hz

Brand: Killark

Catalog ID: NVSZMFG08GBG

NV2 Series - Gray Non-Metallic Corrosion Resistant Medium Flashing Xenon Light Fixture (Lamp Included) - 3/4 Inch Wall Mount With Green Strobelight And Guard - 240VAC At 50/60Hz

  • NVSZ Series Xenon with 10,000 hours expected life flashing only.
  • Available in five colors colors - red, green, amber, blue and clear.
  • Xenon flash rate 60 to 80 per minute
  • Can be mounted in any orientation including lens in the UP or SIDE positions.
  • Materials: High strength 30% glass-filled thermoset polyester body with Lexan® lens. Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor applications

The NVSL Series Xenon Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

NVSZMFG08GBG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

Xenon

Material

Polyester, Fiberglass Reinforced

Mounting Type

Wall Bracket

Optic Type

Polycarbonate Globe - Green

Series

NV Series

UPC

783936071336

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

240 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66