Image of OC-7M-WR OC-7M-WR - 2-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.

OC-7M-WR - 2-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.

Brand: Killark

Catalog ID: OC-7M-WR

2-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.

  • Raintight when used with gasketed covers
  • Easy to install steel rollers
  • Reduces labor by aiding large conductor pulling
  • Interchangeable with competitive products
  • Tapered threaded hubs (NPT)

O series or Duraloy® 5 conduit bodies are compact in size and apply the highest durability with the securest installation. This series is available in Ductile Iron with superior corrosive protected electro-statically applied paint.

Product details

General

Catalog Number

OC-7M-WR

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936176475

Dimensions

Hub Size

2-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer