Image of OC-9M-WR OC-9M-WR - 3-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.
Image of OC-9M-WR OC-9M-WR - 3-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.
Image of OC-9M-WR OC-9M-WR - 3-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.
Image of OC-9M-WR OC-9M-WR - 3-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.

OC-9M-WR - 3-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.

Brand: Killark

Catalog ID: OC-9M-WR

3-1/2" NPT Duraloy Form 5 Iron C Conduit Body with Steel Rollers for ease of pulling conductors.

  • Raintight when used with gasketed covers
  • Easy to install steel rollers
  • Reduces labor by aiding large conductor pulling
  • Interchangeable with competitive products
  • Tapered threaded hubs (NPT)

O series or Duraloy® 5 conduit bodies are compact in size and apply the highest durability with the securest installation. This series is available in Ductile Iron with superior corrosive protected electro-statically applied paint.

Product details

General

Catalog Number

OC-9M-WR

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

C

Material

Iron

Series

O Series

Type

Conduit Body

UPC

783936176499

Dimensions

Hub Size

3-1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer