Brand: Killark
Catalog ID: OL-10
Copper-free aluminum (less than 4/10 of 1%). Natural finish. 300 Series stainless steel screws.
Application
For use with O Series fittings.
Catalog Number
OL-10
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover
UPC
783936490076
Dimensions
4 in x 2 in x 1 in
Gross Weight with Packaging
0.05
Height
1 in
Hub Size
1/2"
Length
4 in
Weight
0.05 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20