Image of OL-20M OL-20M - 3/4" Stamp Steel O series Conduit Cover
Buy America(n) Qualified

OL-20M - 3/4" Stamp Steel O series Conduit Cover

$10.94 USD

Brand: Killark

Catalog ID: OL-20M

3/4" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-20M

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Iron

Type

Conduit Body Cover

UPC

783936480367

Dimensions

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.12

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20

Pallet Quantity

5760