Image of OL-30M OL-30M - 1" Stamp Steel O series Conduit Cover
* Representative image
Image of OL-30M OL-30M - 1" Stamp Steel O series Conduit Cover
Buy America(n) Qualified

OL-30M - 1" Stamp Steel O series Conduit Cover

$16.27 USD

Brand: Killark

Catalog ID: OL-30M

1" Stamp Steel O series Conduit Cover

O series covers are dressed with two stainless steel screws for readily access. Covers are offered in stamped galvanized steel and copper-free aluminum or casted Duraloy iron to assure the most reliable corrosion resistance. Optioned with integral neoprene and fiber gasket.

Product details

General

Application

For use with O Series fittings.

Catalog Number

OL-30M

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

O Series

Type

Conduit Body Cover

UPC

783936480374

Dimensions

Dimensions

6 in x 2 in x 1 in

Gross Weight with Packaging

0.16

Height

1 in

Hub Size

1"

Length

6 in

Weight

0.16 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

20