OL-45M - 1-1/2" Stamp Steel O series Conduit Cover
Image of OL-45M OL-45M - 1-1/2" Stamp Steel O series Conduit Cover

OL-45M - 1-1/2" Stamp Steel O series Conduit Cover

$19.95 USD

Brand: Killark

Catalog ID: OL-45M

1-1/2" Stamp Steel O series Conduit Cover

Galvanized steel. Natural finish. 300 Series stainless steel screws.

General

Application

For use with O Series fittings.

Catalog Number

OL-45M

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Iron

Type

Conduit Body Cover

UPC

783936480381

Dimensions

Dimensions

8 in x 3 in x 1 in

Gross Weight with Packaging

0.32

Height

1 in

Hub Size

1-1/4" to 1-1/2"

Length

8 in

Weight

0.03 lb

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10